OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
LKM Leitungsführungskanal Metall-Systeme
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

LKM metal cable trunking systems

The LKM metal cable trunking helps to route cables in industrial areas – and particularly in places where mechanical forces occur. Thanks to its range of sizes – from 20 x 20 mm to 60 x 200 mm – and the practical fittings and accessories, the right dimensions are always available for any application. Both cable fixing device and trunking clamps can be used in the LKM metal cable trunking in order to simplify cable routing. Equipotential bonding between the trunking and the connection between the cover and the base is created without cables. Available in galvanised and pure white versions.

  • Trunking depth 20 mm
  • Trunking depth 40 mm
  • Trunking depth 60 mm



System overview

Catalogue
LKM metal cable trunking systems | pdf 1.0M

Links
LKM duct

Brochures
LKM duct | pdf 210k
german

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O