OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
Konsolen- und Konvektionsgitter-Systeme
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

Panel and convection grid systems
for GEK-K, GEK-S, GEK-A 80 mm system openings and for GEK-S 110 mm system openings

In private housing, but also in many offices as well, value is placed on outward appearances. Clear fronts without interruptions are required. Therefore, we can offer attractive convection grid systems for horizontal and vertical panelling combined with device installation trunking. Unattractive corners and niches, e.g. under windows, can be elegantly bridged with a fastening panel, creating a straight, clean line. Convection grids can cover any gaps created.The standard colours are pure white, light grey, cream white and naturally anodised, but all the other RAL colours can also be provided. This means that you can always meet the taste or the corporate design of your customer.

  • Fastening panels
  • System-bound accessories



System overview

Catalogue
Panels and convection grid systems | pdf 1.1M

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O