OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
GEK-S Geräteeinbaukanal Stahlblech-Systeme 80er Oberteil
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

GEK-S device installation trunking Sheet steel systems, 80 mm cover

GEK-S sheet steel device installation trunking has grid perforation in the trunking base, allowing simple wall and panel installation. Device installation trunking in the standard 2,000 mm length consists of a trunking base and the appropriate trunking cover, barrier strips and trunking brackets for fixing cable positions. These must be ordered individually. The trunking bases are interconnected using trunking couplings, which are self-locking and self-contacting.

  • GEK-S 6498
  • GEK-S 8098
  • GEK-S 10098
  • GEK-S 64133
  • GEK-S 80133
  • GEK-S 100133
  • GEK-SA 64133
  • GEK-SA 80133
  • GEK-SA 100133
  • GEK-S 64173
  • GEK-S 80173
  • GEK-S 100173
  • GEK-SA 64173
  • GEK-SA 80173
  • GEK-SA 100173
  • GEK-SA 64173D
  • GEK-SA 80173D
  • GEK-SA 100173D
  • GEK-SA 64213
  • GEK-SA 80213
  • GEK-SA 100213
  • GEK-S 64213D
  • GEK-S 80213D
  • GEK-S 100213D
  • GEK-S 64213DG
  • GEK-S 80213DG
  • GEK-S 100213DG
  • GEK-SA 133110P
  • Accessories for device installation trunking with 80 mm cover



System overview

Catalogue
Specific planner section for device installation trunking systems | pdf 2.9M
GEK-S sheet steel device installation trunking systems, 80 mm cover | pdf 3.1M

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O