OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
GEK-S Geräteeinbaukanal Stahlblech-Systeme 110er Oberteil
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

GEK-S device installation trunking sheet steel systems, 110 mm cover

The generation installation dimensions of this GEK-S sheet steel device installation trunking means that it can offer plenty of space. Besides all the touch switch products, CEE sockets up to size 32 A can be integrated. It can be used in industry and in offices or multi-purpose buildings.

  • GEK-SWA 64133
  • GEK-SWA 80133
  • GEK-SWA 100133
  • GEK-SWA 64173
  • GEK-SWA 80173
  • GEK-SWA 100173
  • GEK-SWA 64213
  • GEK-SWA 80213
  • GEK-SWA 100213
  • Accessories device installation trunking, 110 mm cover



System overview

Catalogue
Specific planner section for device installation trunking systems | pdf 2.9M
GEK-S sheet steel device installation trunking systems, 110 mm cover | pdf 1.9M

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O