OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
GEK-K Geräteeinbaukanal Kunststoff-Systeme 80er Oberteil
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

GEK-K device installation trunking plastic systems, 80 mm cover

The GEK-K plastic device installation trunking is made from lead-free PVC. It is particularly suitable for industrial premises or offices in production facilities. With its three sizes and four colours, this trunking forms the basis for high-quality, reliable electrical installations. Devices of all the touch switch product ranges can be integrated – with Modul -45 systems being particularly simple.

  • GEK-K 70 110
  • GEK-K 70 135
  • GEK-K 70 170
  • Accessories device installation trunking, 80 mm cover



System overview

Catalogue
Specific planner section for device installation trunking systems | pdf 2.9M
GEK-K plastic device installation trunking systems, 80 mm cover | pdf 1.3M

Links
OBO's Top Models
Floor supports for the device installation duct

Brochures
GEK-K Rapid 45 and GEK-K 80 mm cover | pdf 447k
german

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O