OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
GEK-K Geräteeinbaukanal Kunststoff-Systeme Rapid 45
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

GEK-K Rapid 45 plastic device installation trunking

The GEK-K Rapid 45 device installation trunking is perfect in any location requiring perfect, flexible installation solutions. It is available in two sizes, as mono or duo trunking. Practical fittings provide the ideal conditions for a perfect installation. Switches, sockets and also data technology accessories are simply clicked into the trunking profile wherever they are needed.

  • GEK-K Rapid 45/53100
  • GEK-K Rapid 45/53160



System overview

Catalogue
Specific planner section for device installation trunking systems | pdf 2.9M
GEK-K Rapid 45 plastic device installation trunking systems | pdf 1.2M

Links
OBO's Top Models
Floor supports for the device installation duct
Rapid 45
Bend Radius

Brochures
GEK-K Rapid 45 and GEK-K 80 mm cover | pdf 447k
Floor supports for the device installation duct | pdf 187k
Rapid 45 | pdf 914k
Bend Radius | pdf 248k
german

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O