OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
GEK-A Geräteeinbaukanal Aluminium-Systeme 80er Oberteil
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

GEK-A device installation trunking aluminium systems, 80 mm cover

Aluminium is a classic in high-quality office environments. To be able to offer designers a trunking solution which is both functional and aesthetic, OBO has also produced the device installation trunking in anodised aluminium – with all the benefits which this tried-and-trusted system brings with it. The impressive design makes the GEK-A aluminium device installation trunking a modernist eye-catcher.

  • GEK-A 70110
  • GEK-A 90110
  • GEK-A 70133
  • GEK-A 90133
  • GEK-AA 70173
  • GEK-AA 90173
  • GEK-AA 70173D
  • GEK-AA 90173D
  • GEK-AA 70213
  • GEK-AA 90213
  • GEK-A 70213D
  • GEK-A 100213D
  • Accessories device installation trunking, 80 mm cover



System overview

Catalogue
Specific planner section for device installation trunking systems | pdf 2.9M
GEK-A aluminium device installation trunking systems, 80 mm cover | pdf 2.1M

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O