Go directly to GEK-A aluminium device installation trunking
in the ONLINE-CATALOGUE
| Trunking height 110 mm Trunking depth 70 mm Trunking depth 90 mm |
Trunking height 133 mm Trunking depth 70 mm Trunking depth 90 mm |
|||
| Trunking height 173 mm, asymmetrical Trunking depth 70 mm Trunking depth 90 mm |
Trunking height 213 mm, asymmetrical Trunking depth 70 mm Trunking depth 90 mm |
|||
| Trunking height 173 mm, duoduct
80/50 mm cover Trunking depth 70 mm Trunking depth 90 mm |
Trunking height 213 mm, duoduct 80/80 mm cover Trunking depth 70 mm Trunking depth 100 mm |
|||
| Device installation trunking accessorie | Device installation |