OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
EGS Einbaugeräte-Systeme
    

   VBS
   TBS
   KTS
   BSS
   LFS
WDK cable trunking systems, plastic
LKM metal cable trunking systems
SKL skirting trunking systems
VK wiring trunking systems
GEK-K Rapid 45 plastic device installation trunking systems
GEK-A Rapid 45 aluminium device installation trunking systems
GEK-K plastic device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems, 80 mm cover
GEK-A aluminium device installation trunking systems, 80 mm cover
GEK-S sheet steel device installation trunking systems 110 mm cover
Panels and convection grid systems
ISS service pole systems
EGS device systems
Cable insulation systems
Fastening elements
   EGS
   UFS
  Product index
back


LFS Cable routing systems

EGS Device systems

Whether access to temporary or permanent workstations, maximum flexibility with room layout or highly reliable data transfer and power supply: OBO’s Modul 45 series, Deskbox and Flexkanal ensure that all kinds of office workstations are supplied as necessary. The modular range of top-quality components, both for data and communication networks as well as power cabling, can be individually configured and is suitable for multi-purpose use. Connection solutions for cable trunking and consolidation points, plug-and-socket connections for simple relocation, a refined management system for all supply lines, cables and overlengths, as well as various accessories for clean transitions to the existing infrastructure, create an efficient overall package for highly individual solutions.

  • Power socket
  • Overvoltage protection
  • Cover frame
  • Antenna socket
  • Button
  • Changeover switch
  • Roller blind switch
  • Radio receiver
  • Modul 45 data technology
  • Deskbox
  • Flexkanal



Catalogue
EGS device systems | pdf 1.3M

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O