LFS Cable routing systems
Intelligent solutions for tomorrow’s energy and data infrastructure
Whether in the office, in industry or at home: data networks and infrastructures are becoming ever more important. OBO’s modern cable routing systems mean that you are well prepared for the new requirements of your customers. The systems are not only user-friendly and efficient during installation, but also during the planning phase. Whichever installation you wish to create, OBO’s cable routing systems give you an advantage in particular, when combined with the fully compatible EGS device systems. And your customers can look forward to attractive, flexible, safe and well-functioning solutions.
- WDK cable trunking systems, plastic
- LKM metal cable trunking systems
- SKL skirting trunking systems
- VK wiring trunking systems
- GEK-K Rapid 45 plastic device installation trunking systems
- GEK-A Rapid 45 aluminium device installation trunking systems
- GEK-K plastic device installation trunking systems, 80 mm cover
- GEK-S sheet steel device installation trunking systems, 80 mm cover
- GEK-A aluminium device installation trunking systems, 80 mm cover
- GEK-S sheet steel device installation trunking systems, 110 mm cover
- Panels and convection grid systems
- ISS service pole systems
- EGS device systems
- Cable insulation systems
- Fastening elements
|