Vertical ladder systems

Vertical ladder systems

Go directly to vertical ladder systems in the ONLINE-CATALOGUE


Light-duty vertical ladder
Vertical ladder
length 3.0 m, rung distance 300 mm
Vertical ladder
length 6.0 m, rung distance 300 mm
     
Medium-duty vertical ladder
Vertical ladder
length 3.0 m, rung distance 300 mm
length 6.0 m, rung distance 300 mm
Light/medium-duty vertical ladder accessories
Connector
Cover
     
Heavy-duty vertical ladder with US 5 support
Vertical ladder
length 3.0 m, rung distance 600 mm, rung CPS4
     
Vertical ladder, heavy-duty, modular system
Vertical ladder length 0.2–6.0 m with US 3
support
Vertical ladder length 0.2–6.0 m with US 5
support
Vertical ladder length 0.2–6.0 m with US 7
support
Rung
     
Industrial vertical ladder
With W40 rung, vertical ladder length 6.0 m,
rung distance 600 mm
With C40 rung, vertical ladder length 6.0 m,
rung distance 600 mm
     
Clamp clip
For C profile, slot width 11–12 mm
For C profile, slot width 16–17 mm
For C profile, slot width 18–22 mm
For angular steels
For flat iron
     
© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright