Go directly to cable tray systems in the ONLINE-CATALOGUE
| Side height 35 mm | ||||
|---|---|---|---|---|
| Cable tray Perforated, material thickness 0.75 mm Perforated, material thickness 1.0 mm Connector 35 mm Fittings 35 mm |
||||
| Side height 60 mm | ||||
| Perforated, material thickness 0.75 mm Perforated, material thickness 1.0 mm Perforated, material thickness 1.5 mm Perforated, material thickness 2.0 mm Unperforated, material thickness 1.0 mm Unperforated, material thickness 1.5 mm Special, material thickness 1.0 mm Special, material thickness 1.5 mm Connector 60 mm Fittings 60 mm |
||||
| Side height 85 mm | ||||
| Perforated, material thickness 1.0 mm Perforated, material thickness 1.5 mm Special, material thickness 1.0 mm Special, material thickness 1.5 mm Connector 85 mm |
||||
| Side height 110 mm | ||||
| Perforated, material thickness 1.0 mm Perforated, material thickness 1.5 mm Unperforated, material thickness 1.5 mm Connector 110 mm |
||||
| System accessories 35, 60, 85, 110 | ||||
| Joint plate Floor end plate Mounting plate Covers |
||||