Go directly to cable ladder systems in the ONLINE-CATALOGUE
| Side rail height 45 mm | ||||
|---|---|---|---|---|
| Normal rung, ladder length 3.0 m, bar thickness 1.25 mm Normal rung, ladder length 6.0 m, bar thickness 1.25 mm Normal rung, ladder length 3.0 m, bar thickness 2.0 mm Normal rung, ladder length 6.0 m, bar thickness 2.0 mm Connector, side rail height 45 mm Fittings, side rail height 45 mm |
||||
| Side rail height 60 mm | ||||
| Normal rung, ladder length 3.0 m, bar thickness 1.5 mm Normal rung, ladder length 6.0 m, bar thickness 1.5 mm Reinforced rung, ladder length 3.0 m, bar thickness 1.5 mm Reinforced rung, ladder length 6.0 m, bar thickness 1.5 mm Connector, side rail height 60 mm Fittings, side rail height 60 mm |
||||
| Side rail height 110 mm | ||||
| Reinforced rung, ladder length 3.0 m, strut thickness 1.5 mm Reinforced rung, ladder length 6.0 m, strut thickness 1.5 mm Connector, side rail height 110 mm Fittings, side rail height 110 mm |
||||
| Accessories for side rail height 45, 60, 110 mm | ||||
| Clamping pieces Support Insert plates Covers |
||||