OBO Products
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
Funktionserhalt-Systeme und Fluchtweg-Installations-Systeme
    

   VBS
   TBS
   KTS
Mounting systems
Cable tray systems
Mesh cable tray systems
Cable ladder systems
Wide span systems
Steigeleiter-SystemeVertical ladder systems
Luminaire support systems
Modular systems
Stainless steel systems
Function maintenance systems and escape route installation systems
   BSS
   LFS
   EGS
   UFS
  Product index
back


KTS Cable support systems

Function maintenance systems and escape route installation systems

  • Cable support systems for function maintenance
  • Tested according to DIN 4102, Part 12
  • Tested escape route installation systems for installing in false ceilings

Cable tray systems
can offer many possibilities for electrical installations with function maintenance. They are approved as standard support system and cablespecific support system according to DIN 4102 Part 12 for the fire protection classes E30 and E90. Here, cable trays made of galvanised steel are used, with a side height of 60 mm.

Cable ladder systems
are approved as standard support system and cable-specific support system according to DIN 4102 Part 12 for electrical installation with function maintenance. They are approved for fire protection classes E30 and E90. Here, cable ladders made of galvanised steel are used, with a side height of 60 mm. OBO cable ladder systems can be installed on walls and ceilings.

Vertical ladder systems
simplify the vertical installation of cables. They are approved as standard support system and cable-specific support system according to DIN 4102 Part 12 with function maintenance for the fire protection classes E30 and E90. The vertical ladders are machined from galvanised steel and are available in various designs and dimensions.

Single wiring systems
can offer practical, flexible installation options for electrical installations with function maintenance. The systems are suited to vertical and horizontal installation and are approved for the fire protection classes E30 and E90. Standardised supporting constructions as defined in the testing standard, DIN 4102 Part 12, include: The routing of cables with clamps and the routing of cables with profile rails, U clamps and a long sleeve.

Escape route installation systems for installation in false ceilings
There are special regulations valid for electrical installations in the area of emergency and escape routes, because there must be a guarantee that these routes can be used safely if there is a fire. Details are specified by the German guideline (MLAR systems). The requirements of this directive can be fulfilled either by flushmounted cables, by an installation in fire protection by flush-mounted cables, by an installation in fire protection duct systems or cable installations with specially tested laying systems above suspended fire protection ceilings. OBO Bettermann offers these installations in different practical variants.



System overview

Catalogues
Function maintenance systems and escape route installation systems | pdf 321k

Brochures
german

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O