OBO Cable ladder LGN 45, 60 and 110
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
    

back


Maximum stability
The new innovative cable ladder LGN 45, 60 and 110

Innovative clinch technology for maximum stability.
Clinch technology is a pressure jointing method for which no additional parts, such as screws or rivets, are required to connect elements. The profiles are only made of the material to be connected. These parts may consists of different materials and plate thicknesses. This connection technology creates high stability of the cable ladder – on which you can rely.


Easy to mount due to perforated side rail, the external connection can be located anywhere All fittings available – from tee through cross-over to 90° bend

The new cable ladder generation of OBO with clinched rungs, the rigid state of which offers high stability in known OBO quality.

These cable ladders differ from conventional cable ladders primarily through the innovative clinch technology, with which the rungs (NS/VS) can be fastened to the side rail stably and for heavy loads using pressure joint points. For years, such innovative clinch technology has been used successfully in the car industry. In addition, high-load OBO wide span cable trays have been connected with clinch technology for years. As with the conventional cable ladder, type LG..., the side rail is continuously perforated and is exceptionally easy to mount.



Brochure
Cable ladder LGN 45, 60 and 110n
pdf | 358k

© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O