Fire protection regulations for buildings used by the public have been tightened up still further. Products made from plastic may no longer be used for cable installation bove suspended fire protection ceilings in escape routes and emergency exits.
OBO can kit you out accordingly - without having to make major changes. Our proven pressure clips are now available in metal in sizes 2033 M (2 x 8 NYM cables 3 x 1.5 mm2) and 2034 M (2 x 5 NYM cables 3 x 1.5 mm2). Both pressure clips meet the requirements of the current fire protection standard for this type of installation. Mechanical load-bearing capacity in the event of fire has been confirmed by means of testing to DIN 4102.
The range of metal pressure clips are at the cutting edge of technology - as you would expect from OBO, the leading manufacturer in the field of fixing technology.