Modern architectural concepts make challenging demands on electrical installations. All the components – data, power, communication, light – must be integrated in an overall solution. The aesthetic component should also not be forgotten, particularly in the last few metres to the workstation. Design requirements can be met here, too. The OBO products are designed and produced for modern architecture concepts. The ISS service pole systems provide a highly functional and aesthetically attractive way of supplying workstations with power and data in modern office landscapes. ISS service pole systems fulfil all the technical and architectural requirements of modern cable routing – and make an active contribution to the interior architecture.
Floor/ceiling service pole
The oval design of the service pole, type ISS 120, catches the eye. The flush integration of the devices provides particular elegance. The cover frames reflect the shape of the pole. This creates a closed, smooth and harmonious surface.
Floor/ceiling service pole with lamp
The service pole ISS T70140B has a fastening for mounting a lamp. This allows individual, modern and attractive integration of the poles into the existing lighting concept.
Floor/ceiling service pole
This pole type can be equipped both conventionally with the devices of the OBO Standard, Dialog and Aura ranges, and also with the quick-to-install OBO Modul 45 system.
Floor service pole, Modul 45
With a diameter of just 70 mm, the aluminium profile of the ISS Modul 45 is irresistible. On the front side, there is an opening for direct installation of the switching and connection devices of the Modul 45 range. An aluminium cover provides complete cover, which is what permits its extremely slender design. As it can be equipped right to the top, the ISS Modul 45 floor service pole can, thanks to the compact device dimensions, provide sufficient installation space for almost any application. With a length of 700 mm, it can be integrated into the overall design, in a timeless and inconspicuous way.
Modul 45 floor/ceiling service pole
With the floor/ceiling service pole, the slender aluminium profile of the ISS Modul 45 is particularly attractive and elegant. This high-quality service pole can be combined with any office equipment and is superbly suited to modern architecture.
Service pole centre
The ISS service pole centre allows equipment with switches, sockets and data connections from all four sides – anywhere in which there are multiple workstations or conference seats in a small area.
Mobile floor/ceiling service pole
When the locations of workstations change regularly, mobile floor/ceiling service poles ensure the necessary freedom of movement. The term “free-standing installation unit”, which comes from the standard, is exactly right here. The pole is supplied from above via a flexible hose, meaning that it can be placed anywhere within a specified radius.