Industrial and special connector systems

Industrial and special connector systems
Flexible connection options for all areas

With a robust design and simple handling, energy distributors are essential items anywhere where power and compressed air are required. The energy distributors can be suspended from the ceiling using a knotted chain and are thus always in the right place. The concentration of the energy sources means that there are no interfering cables and hoses. This reduces the risk of accidents, and rationalisation at the workstation is improved considerably.

For damp and wet areas, industrial and special connector systems must fulfil very high requirements. OBO has developed special connection options to allow flexibility in industry and in workshops. The industrial and special connector systems are suitable for use in damp and wet areas such as workshops, laboratories, canteens, bakeries, abattoirs, etc.

They are suspended from the ceiling, offering power, data technology and compressed air connections. Pre-equipped and prewired units are available.

 

© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright