Grip 2031 M/70 is the new bus holder from OBO Bettermann. Made from galvanised sheet steel, it can be opened or closed at any time – without tools. This means cables can be removed or reinstalled even when mounted.
Pre-drilled fastening holes enable simple attachment to the ceiling or wall. All-round reinforcement beading guarantees a safe hold even with heavy loads.
On the subject of load rating: Grip M70 has an enormous capacity for cable installations. It can support up to 70 type NYM 3 x 1.5 mm2 conductors at once. This is equivalent to a load of up to 12 kg.