Ridge conductor holder

Ridge conductor holder
Enabling flexible installation

The 132/U ridge conductor holder is OBO Bettermann’s latest product innovation for outdoor lightning protection. The ridge conductor holder enables round conductors to be installed even on ridge tiles of complex shape. The tension springs made from stainless VA steel have a tensioning range sufficiently wide to enable fastening to even unusual-sized ridge tiles.

A single tensioning operation is enough to fasten the roof conductor holder to the ridge tile. The position of the conductor holder can also be changed retrospectively. It permits the clamping of round conductors with diameters of up to 8 mm.

 

© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright