First-Class Cable Management

OBO‘s Top Model:
First-class Cable Management

When designing offices, a forward-thinking, functional approach is required.
As the third top model after the WDK and GEK models, OBO‘s cable management enters the spotlight: with dimensions to fit any environment, and a timeless appearance, OBO‘s Cable Management Commercial and Residential (CMCR) product range can offer individual solutions, which give planners, architects and users almost complete freedom, with regard to design and flexibility. From resistant hard PVC, through robust sheet steel, to high-quality aluminium, it is not just the material which can be chosen freely. With the steel and aluminium versions, alongside the standard colours special colours in all RAL shades are possible, as are special lengths.

When developing the CMCR system, the OBO specialists have taken into account the fact that the installation of power, communication and data technology must not only be carried out correctly, but also must be adapted to the local conditions. The OBO top model can hide „unattractive“ heating convectors and window niches behind elegant panelling, which, if necessary, can be removed quickly – reinstallations or repair work can be carried out easily and at any time.

 

© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright