Modul 45 socket systems

Modul 45 socket systems

Besides the known advantages for tool-free mounting, the Modul 45 socket system also offers a range of variants, allowing installation in any system environment. For countryspecific use, protective contact sockets and sockets with an earthing pin, and sockets made to the Swiss and Danish standards, are available.



Go directly to Modul 45 socket systems in the ONLINE-CATALOGUE



Power socket Direction of insertion 0°
Direction of insertion 33°
  Socket with earthing pin Direction of insertion 0°
Direction of insertion 33°
Socket with earthing pin – encoded version
Direction of insertion 0°
Direction of insertion 33°
Encoding pin
  Swiss standard socket Direction of insertion 0°
Danish standard socket Direction of insertion 0°  

Accessories Strain relief
Surge protection module

© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright