The energy distributors are available in two different shapes for different areas of use. The VH distributor is used under normal working conditions and offers the IP20 protection rating. In wet and damp environments, the VHF distributor is used. The housing with the cover plates and the system-specific sockets are approved up to the protection rating IP44. The energy distributors can be suspended from the ceiling using a knotted chain and are thus always in the right location.
Go directly to industrial and special connector systems in the ONLINE-CATALOGUE
| VH-4 power supply units, IP20 Without compressed air connection With compressed air connection |
VH-8 power supply units, IP20 Without compressed air connection With compressed air connection |
|||
| VH accessories Tensioning spring Knotted chain Partition Cover plate |
VH sockets Power socket Socket with earthing pin Swiss standard socket Danish standard socket CEE connection unit |
|||
| VHF-8 power supply unit, IP44 Without compressed air connection With compressed air connection |
VHF accessories Tensioning spring Knotted chain Partition Cover plate Protective equipment installation |
|||
| VHF sockets Power sockets CEE connection unit |