OBO Floor supports
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
back


      LFS Cable routing systems

Floor supports
Meeting the requirements of modern office buildings

Glass fronts place visual emphasis on modern office buildings. However, this means special requirements for supplies to the workplaces, as there are no fastening points for the installation device duct. OBO and Ackermann offer the very solution: free-standing consoles.

Free-standing consoles can be placed anywhere in the room. They enable cable routing with device installation ducts made from sheet steel and aluminium, hence guaranteeing the supply to the workplaces.

Free-standing consoles are available in three variable heights from 400 to 900 mm. The standard colour is pure white. All other RAL colours can be offered depending on spatial and visual conditions.

    

Brochures
Floor supports for the device installation duct | pdf | 187k


© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O