BigBar

BigBar
Equipotential bonding bar type 1802 for industrial applications

BigBar

OBO provides an equipotential bonding bar with insulator bases for many applications in industry. It is suitable for the main potential equalisation in compliance with DIN VDE 0100 part 400 and part 540 as well as for lightning protection potential equalisation according to DIN V VDE V 0185 part 3.

The M10 carriage bolts allow a quick and simple installation. Depending on the application, the new BigBar is equipped with/either five or ten terminals and is available as a stainless steel (V2A) configuration or as a copper variant. A matching cover of VA can be supplied, and for connection of a strap connector clamping with crossbar is possible. An easy to install product was a major priority during design. The BigBar can be installed by means of one tool and just a few easy steps.

© 2009 OBO BETTERMANN GmbH & Co. KG | Imprint | Exclusion of liability | Data protection | Copyright