OBO Bend-Radius
Products System solutions Downloads Service News Projects and References
Welcome to OBO OBO worldwide
obo-bettermann.com
Sitemap     Contact
back


      LFS Cable routing systems

No sharp corners
The standards-compliant bend radius for fibre-optic conductors

Bend Radius is used to lay fibreoptic conductors in dado trunking in compliance with standards. It ensures exact compliance with the predefined bend radii for fibre optics. Bend Radius is available in variants for vertical angles, inner and outer corners. It need only be snapped in, like the partition, on the base of GEK dado trunking. Bend Radius is applicable in any GEK dado trunking and WDK ducts from PVC up from a duct depth of 60 mm.

    

Catalogue
WDK cable trunking systems, plastic | pdf 2.9M
GEK-K Rapid 45 plastic device installation trunking systems | pdf 1.2M
GEK-A Rapid 45 aluminium device installation trunking systems | pdf 1.1M
GEK-K plastic device installation trunking systems, 80 mm cover | pdf 1.3M
GEK-S sheet steel device installation trunking systems, 80 mm cover | pdf 3.1M
GEK-A aluminium device installation trunking systems, 80 mm cover | pdf 2.1M

Links
Catalogue requests
LFS
Rapid 45

Brochures
Bend Radius | pdf | 914k


© 2006 OBO BETTERMANN GmbH & Co. - All rights reserved  | Contact | Imprint | Exclusion of liability | Data protection | Copyright      O   O   O   O